幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: FM
Created: 24.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FM
102519/A - CYLINDRICAL COUPLING 100 M
FM
Green Blow
Accessories
Couplings
Powered by
CAD模型選擇
{fm/green_blow/accessories/couplings/cyl_coupling_100m.prj},{NB=102519/A},{CODE=102519/A},{DES=CYLINDRICAL DIFFUSER W/INLET 98-100},{A=113},{B=100},{C=93},{D=80},{E=100},{F=98},{G=61.5},{H=90},{I=7.0},{W=140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Interaxis
[mm]
D
Interaxis
[mm]
E
Height
[mm]
F
Outer diameter
[mm]
G
Length
[mm]
H
Length
[mm]
I
Diameter
[mm]
W
Weight
[g]
102519/A
102519/A
CYLINDRICAL DIFFUSER W/IN...
113
100
93
80
100
98
61.5
90
7.0
140
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處